Outdoor unit RXTP25R2V1B
Indoor unit FTXTP25M5V1B
 
Function   Heating Season
Cooling Yes   Average (mandatory) Yes
Heating Yes   Warmer (if designated) No
  Colder (if designated) Yes
 
Item Symbol Value Unit   Item Symbol Value Unit
Design Load   Seasonal efficiency
Cooling Pdesignc 2.50 kW   Cooling SEER 7.10 -
heating / Average Pdesignh 2.50 kW   heating / Average SCOP / A 4.93 -
heating / Warmer Pdesignh kW   heating / Warmer SCOP / W -
heating / Colder Pdesignh 3.65 kW   heating / Colder SCOP / C 3.93 -
 
Declared capacity* for cooling, at indoor temperature 27(19) °C and outdoor temperature Tj   Declared capacity* for cooling, at indoor temperature 27(19) °C and outdoor temperature Tj
Tj = 35°C Pdc 2.50 kW   Tj = 35°C EERd 4.40 -
Tj = 30°C Pdc 1.85 kW   Tj = 30°C EERd 6.54 -
Tj = 25°C Pdc 1.61 kW   Tj = 25°C EERd 9.44 -
Tj = 20°C Pdc 1.55 kW   Tj = 20°C EERd 8.81 -
 
Declared capacity* for heating / Average season , at indoor temperature 20 °C and outdoor temperature Tj   Declared coefficient of performance* / Average season, at indoor temperature 20 °C and outdoor temperature Tj
Tj = -7°C Pdh 2.22 kW   Tj = -7°C COPd 3.40 -
Tj = 2°C Pdh 1.35 kW   Tj = 2°C COPd 5.11 -
Tj = 7°C Pdh 1.25 kW   Tj = 7°C COPd 6.06 -
Tj = 12°C Pdh 1.38 kW   Tj = 12°C COPd 7.56 -
Tj = Bivalent temperature Pdh 2.50 kW   Tj = Bivalent temperature COPd 3.09 -
Tj = operating limit Pdh 2.50 kW   Tj = operating limit COPd 3.09 -
 
Declared capacity* for heating / Warmer season , at indoor temperature 20 °C and outdoor temperature Tj   Declared coefficient of performance* / Warmer season, at indoor temperature 20 °C and outdoor temperature Tj
Tj = 2°C Pdh kW   Tj = 2°C COPd -
Tj = 7°C Pdh kW   Tj = 7°C COPd -
Tj = 12°C Pdh kW   Tj = 12°C COPd -
Tj = Bivalent temperature Pdh kW   Tj = Bivalent temperature COPd -
Tj = operating limit Pdh kW   Tj = operating limit COPd -
 
Declared capacity* for heating / Colder season , at indoor temperature 20 °C and outdoor temperature Tj   Declared coefficient of performance* / Colder season, at indoor temperature 20 °C and outdoor temperature Tj
Tj = -7°C Pdh 2.22 kW   Tj = -7°C COPd 3.40 -
Tj = 2°C Pdh 1.35 kW   Tj = 2°C COPd 5.11 -
Tj = 7°C Pdh 1.25 kW   Tj = 7°C COPd 6.06 -
Tj = 12°C Pdh 1.38 kW   Tj = 12°C COPd 7.56 -
Tj = Bivalent temperature Pdh 2.98 kW   Tj = Bivalent temperature COPd 1.95 -
Tj = operating limit Pdh 2.48 kW   Tj = operating limit COPd 1.56 -
Tj = -15°C Pdh 2.98 kW   Tj = -15°C COPd 1.95 -
 
Bivalent temperature   operating limit
heating / Average Tbiv -10 °C   heating / Average Tol -10 °C
heating / Warmer Tbiv °C   heating / Warmer Tol °C
heating / Colder Tbiv -15 °C   heating / Colder Tol -22 °C
 
Cycling interval capacity   Cycling interval efficiency
for cooling Pcycc kW   for cooling EERcyc -
for heating Pcych kW   for heating COPcyc -
Degradation co-efficient cooling** Cdc 0.25 -   Degradation co-efficient cooling** Cdh 0.25 -
 
Electric power input in power models other than 'active mode'   Annual electricity consumption
Off mode Poff 0.001 kW   Cooling QCE 123 kWh/a
Standby mode Psb 0.001 kW   heating / Average QHE 710 kWh/a
Thermostat-off mode PTO 0 kW   heating / Warmer QHE kWh/a
Crankcase heater mode PCK 0 kW   heating / Colder QHE 1,953 kWh/a
 
Capacity control   Other items
Fixed N   Sound power level (indoor/outdoor) LWA 58.0 / 61.0 db(A)
Staged N   Global warming potential GWP 675 kgCO2eq.
Variable N   Rated air flow (indoor/outdoor) - 11.5 / 33.7 m3/min
 

Contact details for obtaining more information
Daikin Europe N.V. Zandvoordestraat 300, B-8400 Oostende, Belgium