Manufacturer | ||
Outdoor unit | RXC35DV1B | |
Indoor unit | FTXC35DV1B | |
Outdoor sound power level (dB) | dB(A) | 60.0 |
Indoor sound level | dB(A) | 58.0 |
The refrigerant (GWP) | R-32 (675.0) | |
Cooling mode | ||
SEER | 6.87 | |
Energy efficiency class | A++ | |
Annual electricity consumption | kWh/a | 175 |
Design load Pdesignc | kW | 3.44 |
Heating mode: Average climate
Design temperature = -10°C |
||
SCOP | 4.28 | |
Energy efficiency class | A+ | |
Annual electricity consumption | kWh/a | 733 |
Design load Pdesignh at -10°C | kW | 2.24 |
Required back up heating capacity at -10°C | kW | 0.520 |
Declared capacity at -10°C | kW | 1.72 |
Heating mode: Warm climate
Design temperature = 2°C |
||
SCOP | 5.69 | |
Energy efficiency class | A+++ | |
Annual electricity consumption | kWh/a | 507 |
Design load Pdesignh at 2°C | kW | 2.06 |
Required back up heating capacity at 2°C | kW | 0.00 |
Declared capacity at 2°C | kW | 2.06 |
Heating mode: Cold climate
Design temperature = -22°C |
||
SCOP | ||
Energy efficiency class | ||
Annual electricity consumption | kWh/a | |
Design load Pdesignh at -22°C | kW | |
Required backup heating capacity at -22°C | kW | |
Declared capacity at -22°C | kW |
Refrigerant leakage contributes to climate change. Refrigerant with lower global warming potential (GWP) would contribute less to global warming than a refrigerant with higher GWP, if leaked to the atmosphere. This appliance contains a refrigerant fluid with a GWP equal to 675.0. This means that if 1 kg of this refrigerant fluid would be leaked to the atmosphere, the impact on global warming would be 675.0 times higher than 1 kg of CO2, over a period of 100 years. Never try to interfere with the refrigerant circuit yourself or disassemble the product yourself and always ask a professional.
*2 Energy consumption based on standard test results. Actual energy consumption will depend on how the appliance is used and where it is located.